IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28064A | Demoboard PMP30763

TIDT169

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage200-260 V
Output 130 V / 13.3 A
IC revisionC

Description

This is a compact, 30-V DC, 400-W reference design for avionics applications, accepting main frequencies between 400 Hz and 800 Hz. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC/DC is implemented by employing HB-LLC stage, using UCC256404. For efficiency improvement, synchronous rectification is used at secondary side with FETs driven by UCC24612.

Features

  • Overall efficiency of 92.5% at full load with peak efficiency > 93%
  • High power factor > 0.99, meets PFC regulations and current THD for DO-160 avionics requirements
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit and overvoltage to ensure safety
  • Small PCB form factor of 160 mm by 80 mm by 30 mm

Typical applications

  • Full authority digital engine control (FADEC), Standalone avionics PFC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
Pins1 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
750318984
SPECHalf-Bridge Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Half-Bridge Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750318974
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability