IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180 | Demoboard UCC28180EVM-573

UCC28180EVM-573 360W PFC Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1402 V / 0.92 A
IC revisionA

Description

The UCC28180EVM highlights the many benefits of using the UCC28180 Continuous Current Mode Boost PFC Controller (TI Literature Number SLUUAT3). The controller operates under average current mode control at a fixed programmable switching frequency of 120 kHz. Simple external current and voltage loop compensation, along with advanced protection features, make this controller ideal for server and desktop power supplies, industrial power supplies, and white goods.

Features

360-W, 390-V outputUniversal off-line input voltage rangeAverage current mode PWM controlNo AC line sensing neededFixed 120 kHz oscillator frequency, programmable with a single external resistorSoft over current and cycle-by-cycle peak current limitingVCC under voltage lockout with low start up currentVoltage regulation open loop detectionOutput over-voltage protection with hysteresis recoveryEnhanced dynamic responseSoft-start

Typical applications

  • White Goods -– A/C Units– Refrigerators
  • Industrial Power Supplies (DIN Rail)
  • Server and Desktop Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Rated Current10 A
–
–
–
–
–
Length7.62 mm
–
–
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
Rated Current21 A
Inductance5 mH
DC Resistance6.5 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length46.5 mm
Width27.5 mm
Height46 mm
MountTHT 
–Check availability