IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28064 | Demoboard UCC28064EVM-004

300W interleaved PFC pre-regulator evaluation module

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1390 V
IC revisionA

Description

The pre-regulator uses the UCC28064 transition mode interleaved pfc controller to shape the input current wave to provide power factor correction. This device provides interleaved dual phase operation at high power levels, single phase operation at lower power levels and burst mode operation at very low power levels. The user guide provides the schematic, BOM, electrical specification and test results for a typical application.

Features

  • Interleaved transition mode pfc for high power application
  • Single phase operation for high efficiency at mid power levels
  • Burst mode operation for high efficiency at very low power levels
  • Line voltage feedforward for fast line transient response
  • Non-linear amplifier gain for fast dynamic response.
  • High-Voltage User Safety Guidelines

Typical applications

  • HD, U-HD, and LED TVs, All-in-one PC, Gaming, Adapters, Home audio systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 680 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability