IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180 | Demoboard PMP22606

390-V, 1-kW output continuous conduction mode (CCM) power factor correction (PFC) reference design

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 1390 V / 2.56 A
IC revisionA

Description

This reference design uses the UCC28180 continuous conduction mode (CCM) power factor correction (PFC) controller to generate 390-V and 1-kW output from a universal AC input. The UCC28880 converter is used as a bias supply in this design. Over 95% peak efficiency is achieved at 120-VAC and 60-Hz input and over 97% efficiency is achieved at 230-VAC and 50-Hz input.

Features

  • CCM boost power factor regulator
  • 130-kHz switching frequency
  • 95% peak efficiency at 120 VAC and 60 Hz
  • 97% peak efficiency at 230 VAC and 50 Hz
  • Conduction EMI test results included

Typical applications

  • Digital controlled industrial AC/DC, Industrial Power Supplies (DIN Rail)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability
750318527
SPECPower Filter Common Mode Choke, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Filter Common Mode Choke
Check availability