IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180DR | Demoboard PMP20946

200W PFC + LCC resonant converter reference design for LED lighting

Overview

TopologyLLC Resonant Converter
Input voltage108-305 V
Switching frequency18-250 kHz
Output 1200 V / 1 A
IC revisionA

Description

This reference design uses the UCC28180 CCM PFC controller and the UCC256301 Wide Vin resonant controller as an LCC controller with an integrated driver. It provides up to 200-W constant current or constant voltage output from a universal AC input. An external analog dimming voltage signal can be applied to dynamically adjust output current for dimming LED loads.

Features

  • A universal AC input, 200-W output for LED loads
  • LCC resonant converter designed for wide output voltage range of 100 V to 200 V
  • External analog voltage signal smoothly controls LED dimming
  • Less than 10kHz frequency variation over full output range minimizes noise
  • Constant current or constant voltage output modes

Typical applications

  • Server and Desktop Power Supplies / Flat Panel (PDP, LCD, and LED) TVs
  • Industrial Power Supplies (DIN Rail)
  • White Good Appliances (Air Conditioners,Refrigerators)
  • Universal AC Input, CCM Boost PFC Converters in 100-W to Few-kW Range

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 100 µH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance100 µH
DC Resistance0.08 Ω
–
–
–
Length16.5 mm
Width9.7 mm
–
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 3 A, 10000 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10000 µH
DC Resistance0.105 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability