IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180 | Demoboard PMP23464

Universal input, 500W constant current and constant voltage e-bike charger reference design

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Switching frequency18-250 kHz
Output 1390 V
IC revisionA

Description

This reference design is a universal input, 71.4V, 7A constant current (CC), constant voltage (CV) charger for e-bike applications. The reference design achieves 92.93% end-to-end peak efficiency with a 115Vac input, and 94.50% end-to-end peak efficiency with a 230Vac input. This design includes fan control and charging status indication based on output current. This reference design uses the UCC28180,UCC256603, UCC28910, and TL103W devices.

Features

  • 94.5% peak efficiency
  • Power factor of greater than 0.9 for output power larger than 150W
  • Charging status indication
  • Automatic fan control
  • 190mm × 100mm × 40mm

Typical applications

  • Universal AC Input, CCM Boost PFC Converters in 100-W to Few-kW Range, Server and Desktop Power Supplies, Industrial Power Supplies (DIN Rail)
  • White Good Appliances (Air Conditioners, Refrigerators), Flat Panel (PDP, LCD, and LED) TVs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Rated Current24 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
Rated Current7 A
Inductance7 mH
DC Resistance22 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length29 mm
Width19 mm
Height28 mm
MountTHT 
–Check availability