IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180 | Demoboard PMP10110

UCC28180 Programmable Frequency, Continuous Conduction Mode (CCM), Boost Power Factor Correction (PFC) Controller

Overview

TopologyPower Factor Correction
Input voltage85-230 V
Switching frequency18-250 kHz
Output 124 V / 6 A
IC revisionD

Description

The UCC28180 is a flexible and easy-to-use, 8-pin, active Power-Factor Correction (PFC) controller that operates under Continuous Conduction Mode (CCM) to achieve high Power Factor, low current distortion and excellent voltage regulation of boost pre-regulators in AC - DC front-ends. The controller is suitable for universal AC input systems operating in 100-W to few-kW range with the switching frequency programmable between 18 kHz to 250 kHz, to conveniently support both power MOSFET and IGBT switches. An integrated 1.5-A and 2-A (SRC-SNK) peak gate drive output, clamped internally at 15.2 V (typical), enables fast turn-on, turn-off, and easy management of the external power switch without the need for buffer circuits.Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. In addition, the controller features reduced current sense thresholds to facilitate the use of small-value shunt resistors for reduced power dissipation, especially important in high-power systems. To enable low current distortion, the controller also features trimmed internal current loop regulation circuits for eliminating associated inaccuracies.Simple external networks allow for flexible compensation of the current and voltage control loops. In addition, UCC28180 offers an enhanced dynamic response circuit that is based on the voltage feedback signal to deliver improved response under fast load transients, both for output overvoltage and undervoltage conditions. An unique VCOMP discharge circuit provided in UCC28180 is activated whenever the voltage feedback signal exceeds VOVP_L thus allowing a chance for the control loop to stabilize quickly and avoid encountering the overvoltage protection function when PWM shutoff can often cause audible noise. Controlled soft start gradually regulates the input current during start-up and reduces stress on the power switches. Numerous system-level protection features available in the controller include VCC UVLO, peak current limit, soft overcurrent, output open-loop detection, output overvoltage protection and open-pin detection (VISNS). A trimmed internal reference provides accurate protection thresholds and regulation set-point. The user can control low-power standby mode by pulling the VSENSE pin below 0.82 V.

Features

  • 8-Pin Solution (No AC Line Sensing Needed)
  • Wide Range Programmable Switching Frequency
  • (18 kHz to 250 kHz for MOSFET and IGBT-based PFC Converters)
  • Trimmed Current Loop Circuits for Low iTHD
  • Reduced Current Sense Threshold (Minimizes Power Dissipation in Shunt)
  • Average Current-Mode Control
  • Soft Over Current and Cycle-by-Cycle Peak
  • Current Limit Protection
  • Output Overvoltage Protection With Hysteresis Recovery
  • Audible Noise Minimization Circuitry
  • Open Loop Detection
  • Enhance Dynamic Response During Output Overvoltage and Undervoltage Conditions
  • Maximum Duty Cycle of 96% (Typical)
  • Burst Mode for No Load Regulation
  • VCC UVLO, Low ICC Start-Up (< 75 µA)

Typical applications

  • Universal AC Input, CCM Boost PFC Converters in 100-W to Few-kW Range
  • Industrial Power Supplies (DIN Rail)
  • White Good Appliances (Air Conditioners, Refrigerators)
  • Flat Panel (PDP, LCD, and LED) TVs
  • Server and Desktop Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(mA)
fres(MHz)
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Qty.
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7508110325
SPECOffline Transformer, 330 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Saturation Current330 mA
–
–
–
–
–
–
–
–
Inductance1.5 mH
–
–
Insulation Test Voltage4000 V (AC)
–
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 550 mA, 1.6 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current550 mA
Self Resonant Frequency1.6 MHz
VersionStandard 
–
Saturation Current @ 10%0.69 A
Saturation Current @ 30%0.8 A
–
Packaging Unit100 
Rated Current0.42 A
Inductance1 mH
DC Resistance2.5 Ω
–
–
–
Length8 mm
Width8 mm
Height12.5 mm
MountTHT 
–Check availability
SPECWE-SPC SMT Power Inductor, 1400 mA, 19 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1400 mA
Self Resonant Frequency19 MHz
VersionSMT 
–
–
–
–
Packaging Unit500 
Rated Current1.1 A
Inductance0.022 mH
DC Resistance0.213 Ω
–
–
–
Length4.8 mm
Width4.8 mm
Height3.8 mm
MountSMT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
–
–
–
–
Packaging Unit25 
Rated Current4 A
Inductance3.3 mH
DC Resistance0.035 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, 10.5 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Self Resonant Frequency10.5 MHz
VersionSMT 
Performance Rated Current10.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%11 A
DC Resistance14.6 mΩ
Packaging Unit150 
–
Inductance0.022 mH
DC Resistance0.01577 Ω
–
–
MaterialMnZn 
Length18.3 mm
Width18.2 mm
Height8.9 mm
MountSMT 
–Check availability