IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC14241-Q1 | Demoboard UCC14240EVM-052

Overview

TopologyBuck Converter
Input voltage21-27 V
Switching frequency11000-15000 kHz
Output 120.17 V / 0.08 A
IC revisionC

Typical applications

  • • Motor drives – AC Inverters and VF Drives, Robot servo drive • Industrial transport – Off-highway vehicles electric drive, • Grid infrastructure – EV charging station power module – DC charging (pile) station – String inverter
  • Hybrid, Electric & powertrain systems, EV charging station, On-board chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability