IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21220AD | Demoboard PMP30446

Peak Efficiency at 99%, 585-W High-Voltage Buck Reference Design With Standard Si-MOSFETs

Overview

TopologyBuck Converter
Input voltage450-780 V
Output 1390 V / 1.5 A
IC revision1

Description

This reference design converts a DC-input source in the range of 450 V to 780 V into non-isolated 390 V at 1.5A. This is an alternative solution to SiC-FET and SiC-Diode Buck converter, since the actual power stage uses only standard silicon components. In order to employ 600 V rated devices, the input source has been split so that two identical buck stages share the center point. A single coupled inductor (1:1) balances automatically the center point. Two small-series inductors limit the current in each branch in case of voltage imbalance and any small variation in the gate drive delay time of the two FETs. The converter minimizes the switching loss as a result of CRM mode (critical conduction mode), achieving peak efficiency of 99% at 450 V input voltage and full load.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1006 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.73 mm
Width10.2 mm
Height4.19 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
MountSMT 
–Check availability
750317489
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability