Topology | Other Topology |
Input voltage | 11.2-14 V |
Output 1 | 12 V / 0.13 A |
IC revision | A |
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214310002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | |
![]() | 691214110003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) |
Order Code | Datasheet | |
---|---|---|
![]() | 691214310002 | SPEC |
![]() | 691214110003 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|