IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TVS3300DRVR | Demoboard TIDA-050042

1-s to 6-s, up to 1.5-A li-ion battery charger reference design with switching CC source

Overview

TopologyOther Topology
Input voltage4-30 V
IC revisionA1

Description

This reference design demonstrates a cost-optimized onboard battery-charger solution for mid- or low-end vacuum robots, which has up to 1.5-A charging-current capability with a small layout area, providing ±3% charging-voltage accuracy and ±3% charging-current accuracy.The design enables a stable and smooth precharging to constant-current (CC) and constant-voltage (CV) charging profile and has been evaluated with a 4S2P li-ion battery pack.

Features

  • Wide input voltage range support: 4 V to 30 V (1-s to 6-s li-ion battery-charger solution)
  • Up to 1.5-A maximum charging current
  • Pure hardware-configurable 3-stage charging with external circuits
  • Precharging, constant current (CC), and constant voltage (CV)
  • CC and CV
  • Implement precharge stage with simple analog circuit
  • Achieve smooth and stable CC-to-CV transition with internal compensation and simple control logic

Typical applications

  • Vacuum robot / Humanoid / Cordless vacuum cleaner

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability