IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21225 | Demoboard PMP23332

Interleaved and multiphase inverting buck-boost converter reference design

Overview

TopologyBoost Converter
Input voltage-62 - -36 V
Output 152 V / 14 A
IC revisionA

Description

This reference design uses the UCD3138064A as a digital controller to control inverting buck-boost with the capability of supporting two-phase peak current mode control. The soft-switching technology is used in this design to improve the power efficiency. The input voltage range is -62 V to -36 V. The output voltage range is adjustable from 28 V to 52 V. The default output voltage is 48-V with a maximum current of 14 A.

Features

  • High efficiency above 97.1%
  • Interleaved two-phase peak current mode (PCM) control
  • Three phases with voltage mode (VM) control
  • Zero voltage switching of MOSFETs
  • Pre-biased start up
  • Current balancing between phases

Typical applications

  • Non-isolated battery backup unit
  • Transformer-based DC/DC converter (100W~400W)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
LR(nH)
IR(A)
RDC(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 56 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Performance Rated Current56 A
Saturation Current @ 10%44.9 A
Saturation Current @ 30%48.9 A
–
Self Resonant Frequency28 MHz
–
Rated Inductance325 nH
Rated Current38 A
DC Resistance0.32 mΩ
MaterialMnZn 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, 400 nH, 54.3 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 nH
Performance Rated Current54.3 A
Saturation Current @ 10%23.8 A
Saturation Current @ 30%28.3 A
–
Self Resonant Frequency25 MHz
–
Rated Inductance345 nH
Rated Current25 A
DC Resistance0.37 mΩ
MaterialMnZn 
–Check availability
SPECWE-HCF SMT High Current Inductor, 10000 nH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10000 nH
Performance Rated Current34.95 A
Saturation Current @ 10%32.6 A
Saturation Current @ 30%37 A
DC Resistance2.64 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
Rated Inductance9500 nH
Rated Current35 A
DC Resistance2.4 mΩ
MaterialMnZn 
–Check availability
SPECWE-HCF SMT High Current Inductor, 22000 nH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22000 nH
Performance Rated Current34.95 A
Saturation Current @ 10%15.5 A
Saturation Current @ 30%18 A
DC Resistance2.64 mΩ
Self Resonant Frequency9 MHz
Wire TypeFlat 
Rated Inductance5000 nH
Rated Current35 A
DC Resistance2.4 mΩ
MaterialMnZn 
–Check availability