IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC14240 | Demoboard UCC14240EVM-052

UCC14240-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bia

Overview

TopologyOther Topology

Description

The UCC14240-Q1 evaluation module (EVM) is a DC/DC converter module, providing 1.5-W of 3 kVRMS, isolated power in a low-profile, 3.5-mm, wide body SOIC integrated package. The UCC12040EVM-052 EVM can operate from 21 V < VIN < 27 V and is configured for dual outputs of VDD = +15 V and VEE = -5 V, demonstrating typical bias supply voltages required by IGBT and SiC gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.

Features

  • UCC14240-Q1 1.5-W DC/DC converter module with dual , VDD, VEE outputs for SiC and IGBT gate driver IC bias
  • Transformer, power stage and control fully integrated into a low-profile, 12.8 x 7.55 x 3.55 mm wide body, 36-pin SOIC package
  • AEC-Q100, full rated power up to 105 C, 3.5-pF isolation capacitance, SSM frequency modulation and low electromagnetic emissions
  • 3 kVRMS isolation, input OVP, output OCP, power limit, power good, enable and integrated soft start
  • The EVM demonstrates features most important to SiC and IGBT gate drive bias application in an easy to use test platform

Typical applications

  • String inverter
  • Robot servo Drive
  • Hybrid, electric and power train system (EV/HEV), On-board (OBC) and wireless charger, DC charging (pile) station, Automotive DC/DC converter, Motor drives, EV charging station power module, HEV EV inverter and motor control
  • Grid infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Check availability