IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TUSB215 | Demoboard TUSB215EVM

USB 2.0 High Speed Signal Conditioner Evaluation Module

Overview

TopologyOther Topology
IC revisionA

Description

The TUSB215 is a USB High-Speed signal conditioner, designed to compensate for ISI signal loss in a transmission channel. Designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.1 Type A Receptacle and a USB 3.1 Type B Receptacle.

Features

Plug and play designPower the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3Access the I2C bus through headersConfigurable through dip Switches

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 3.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability