IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TUSB522P | Demoboard TUSB522PEVM

TUSB522P Evaluation Module USB3.1 5Gbps Dual Channel Redriver

Overview

TopologyUSB
IC revisionB

Description

The TUSB522P EVM is designed to provide easy evaluation of the TUSB522P device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system.

Features

  • Plug and play design
  • No external power source required
  • USB 3.1 spec compliance
  • Configurable through Switchs and Jumper
  • The TUSB522P EVM includes the option of monitoring the current draw of the device

Typical applications

  • Cell phones, Tablets, Notebooks, Desktops, Docking stations, Backplanes and active cables

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 3.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability