IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TUSB542 | Demoboard TUSB542EVM

TUSB542 USB Type-C 5Gbps Redriver 2:1 MUX Evaluation Module

Overview

TopologyUSB
IC revision1

Description

The TUSB542EVM is a dual channel USB 3.0 SuperSpeed re-driver supporting systems with Type-C connectors. The device complies with USB 3.1 spec revision 1.0 (Gen I), supporting electrical idle condition and low frequency periodic signals (LFPS) for USB power management modes.

Features

  • Plug and play design
  • Easy configurable through switches
  • Option of monitoring device current

Typical applications

  • Phones – Tablets, phablets, and notebooks
  • Docking stations

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 3.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability