IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TSW14J58 | Demoboard TSW14J58EVM

Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps

Overview

TopologyADC
IC revisionA

Description

The TSW14J58 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the TI JESD204B/C family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs), and analog front ends (AFEs).

Features

Populated with a Xilinx® Kintex™ UltraScale+™ field programmable gate array (FPGA)Direct connection to all TI JESD204B and JESD204C EVMs using an FPGA mezzanine card (FMC+) standard connector (backwards compatible to FMC-equipped EVMs)JESD204B and JESD204C receive (RX) and transmit (TX) IP cores with 16 routed transceiver channels; operating range from 1.6 Gbps to 24.5 GbpsSupport for JESD204 SUBCLASS 0, 1 and 2 operationOnboard high-speed USB 3.0-to-parallel converter bridges the FPGA interface to the host PC and GUI24Gb DDR4 SDRAM (split into two banks each of three independent 256 × 16, 4Gb SDRAMs; total of 1.5G 16-bit samples)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 305 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance305 nH
Rated Current25 A
Saturation Current @ 10%27.3 A
Saturation Current @ 30%32 A
DC Resistance0.37 mΩ
Self Resonant Frequency35 MHz
MaterialMnZn 
–
–
–
–
–
Pins2 
MountSMT 
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1 A
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability