IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TVS1400 | Demoboard TIDA-010004

12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than two percent accuracy error in input current limit, that helps to achieve a precise power limit for helping easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates enhanced protections like open load detect, noise tolerant short circuit, overcurrent, overvoltage, undervoltage, overtemperature, surge and ESD protection all which helps to achieve a reliable and robust system design.

Features

  • Operates from 4.5V to 16V, supporting multiple loads including bi-polar stepper motor (0.5-ARMS), brushed DC motor (1.2-ARMS), solenoids and actuators (0.2-ARMS)
  • Detailed fault diagnosis and multi-slave operation through I2C using a single MCU
  • Motor or load control through I2C line reduces the number of MCU pins required
  • Increased safety and reliability with precise power limit (<15 W) using eFuse
  • Open load detect, over current, short circuit, over temperature, surge and ESD protection

Typical applications

  • Industrial Sensor I/O / PLC I/O Modules
  • Medical Equipment
  • Grid Protection and Control
  • Solid State Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 47 µF, 25 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current105 mA
Leakage Current11.75 µA
Dissipation Factor14 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch2.54 mm
–
Length5.08 mm
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability