| Topology | Full-Bridge Converter symmetrical isolated |
| Input voltage | 12-14 V |
| Output 1 | 5 V / 0.15 A |
| IC revision | E1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Mount | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PDF SMT Power Inductor, 1.8 µH, 14.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PDF SMT Power Inductor | Inductance1.8 µH | Rated Current14.5 A | Saturation Current12.8 A | DC Resistance4.5 mΩ | Self Resonant Frequency74 MHz | MountSMT | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |