IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23880 | Demoboard TPS23880EVM: PoE, PSE, TPS23880 Evaluation Module

IEEE 802.3bt 8-Channel Power-over-Ethernet (PoE) PSE With Programmable SRAM

Overview

TopologyOther Topology
IC revisionA

Description

The TPS23880 is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt (draft) standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, determine the power requirements of the devices according to their classification, and apply power.

Features

  • IEEE 802.bt (Draft) PSE Solution for Type 3 or Type 4 PoE Applications
  • Eight Independent PSE Channels
  • SRAM Programmable Memory
  • Selectable 2-Pair or 4-Pair Port Power Allocations– 15.4 W, 30 W, 45 W, 60 W, 75 W, or 90 W
  • Single and Dual Signature PD Compatibility
  • Dedicated 14-BitCurrent A2Ds Per Port– Inherent Filtering– 2% Current Sensing Accuracy– 100-ms Rolling Port Current Averaging– Noise Immune MPS for DC Disconnect
  • 1- and 3-Bit Fast Port Shutdown Input
  • “Never Fooled” 4-Point Detection
  • Programmable Power Limiting Accuracy +/- 3%
  • Inrush and Operational Foldback Protection
  • 425-mA and 1.25-A Selectable Current Limit
  • Port Re-Mapping
  • Auto-Class Discovery and Power Measurement
  • 8-Bit or 16-Bit 1 MHz I2C Communication
  • Flexible Processor Controlled Operating Modes– Auto, Semi Auto, and Manual / Diagnostic
  • Per Port Voltage Monitoring and Telemetry
  • –40°C to +125°C Temperature Operation

Typical applications

  • Network Video Recorders (NVRs) / Wireless Backhaul and Small Cell Networking / Enterprise and SoHO Switches and Routers
  • Connected Ceiling LED Lighting Switches
  • PoE Pass-Through Power Modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Q
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
xPxC
Shielding
EMI
Application System
IR(A)
Working Voltage(V (AC))
Version
Stranded Wire Section (AWG)
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
Rated Current20 A
Working Voltage450 V (AC)
–
Stranded Wire Section (AWG)12 to 30 (AWG) 
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Socket Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length8.12 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-BHD 2.54 mm Male, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length20.36 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
VersionLow Profile 
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, PoE+ HPLE
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationPoE+ HPLE 
–
–
TypePoE+ 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
–
–
–
–
–
–
–
EMI FingersYes 
–
–
–
VersionTHT 
–
Data rate1000BASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]1000 mcd
Forward Voltage [typ.]3.1 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
ShieldingPlastic 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
–
–
Data rate10/100BASE-T 
–
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountTHT 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1812 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size12.5 x 14.0 
–
Dissipation Factor10 %
Insulation Resistance2.12766 MΩ
–
Length14 mm
Width13 mm
–
–
Packaging15" Tape & Reel 
–
Endurance 2000
Ripple Current240 mA
Impedance349 mΩ
Leakage Current47 µA
Diameter12.5 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
MountV-Chip SMT 
–
–Check availability