IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23861 | Demoboard TPS23861EVM-612

TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

Overview

TopologyOther Topology
Input voltage42-54 V
IC revisionD

Description

This easy-to-use design can be easily multiplied to 8-, 12-, 16-port and so on, while offering the industry’s best interoperability as well as a double sided PCB design.Applications include Ethernet switch, surveillance Network Video Recorder (NVR), and small home/office routers.

Features

Motherboard/daughterboard configuration supporting 4x type 2 (30W) ports and 2x 4 pair ports (60W).TPS23861EVM-612 accepts MSP-EXP430G2 (MSP430 LaunchPad) EVM for power managing the TPS23861s. Basic power manager firmware is available for the MSP430 upon request.TPS23861EVM-612 interface to USB-TO-GPIO and PC using PI-Commander GUI.Default mode is Auto mode (meaning no host control is required)Multiple PD loads available.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, PoE+
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability