IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23861EVM-612 | Demoboard TPS23861EVM-612

TPS23861EVM-612: Auto-Mode Evaluation Module for TPS23861

Overview

TopologyBoost Converter
Input voltage44-57 V
Switching frequency10-400 kHz
Output 13.3 V
IC revisionC

Description

The TPS23861 is an easy-to-use, flexible, IEEE802.3at PSE solution. As shipped, it automatically manages four 802.3at ports without the need for any external control.

The TPS23861 automatically detects Powered Devices (PDs) that have a valid signature, determines power requirements according to classification and applies power. Two-event classification is supported for type-2 PDs. The TPS23861 supports DC disconnection and the external FET architecture allows designers to balance size, efficiency and solution cost requirements.

The unique pin-out enables 2-layer PCB designs via logical grouping and clear upper and lower differentiation of I2C and power pins. This delivers best-in-class thermal performance, Kelvin accuracy and low-build cost.

In addition to automatic operation, the TPS23861 supports semi auto-mode via I2C control for precision monitoring and intelligent power management. Compliance with the 400-ms TPON specification is ensured whether in semi-automatic or automatic mode.

Features

    • TPS23861 PSE devices default to auto-mode operation so no operator interface over I2C is required.
    • Four IEEE802.3at, Type 2 (30 W) ports with 1000BASE-T (gigabit Ethernet data pass through)
    • Two non-standard, high power ports with 1000BASE-T (gigabit Ethernet data pass through)
    • Fully certified using UNH-IOL Clause #33 PSE Conformance Test Suite
    • Single DC power supply input
    • On board 3.3-V regulator
    • On board I2C interface to both TPS23861PW devices from either USB-TO-GPIO or MSP-EXP430G2.
    • Port ON status LEDs
    • User test points

Typical applications

  • Wireless Backhaul
  • PoE Pass-Through Systems
  • Ethernet Switches and Routers
  • Surveillance NVR and DVRs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2SR Power Inductor, 82 µH, 1.04 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance82 µH
Rated Current1.04 A
Saturation Current0.9 A
DC Resistance328 mΩ
Self Resonant Frequency6 MHz
VersionSMT 
–Check availability