IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23753A

IEEE 802.3 PoE INTERFACE AND CONVERTER CONTROLLER WITH ENHANCED ESD IMMUNITY

Overview

TopologyFlyback Converter
Input voltage12-24 V
Switching frequency223-273 kHz
Output 15 V / 2 A
IC revisionB

Description

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13 W type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The dc/dc controller features a bootstrap startup mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pull up resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

Features

  • Enhanced ESD Ride-Through Capability
  • Optimized for Isolated Converters
  • Complete PoE Interface
  • Adapter ORing Support
  • 12 V Adapter Support
  • Programmable Frequency with Synch.
  • Robust 100 V, 0.7 Hotswap MOSFET
  • Small TSSOP 14 Package
  • 15 kV / 8 kV System Level ESD Capable
  • –40°C to 125°C Junction
  • Temperature Range
  • Design Procedure Application Note - SLVA305
  • Adapter ORing Application Note - SLVA306

Remarks:1)From Application notes (8)Using the TPS23753A with an External Error Amplifier

  • Transformer T1 is used at the output, due to this inductor value L1=4.7uH is not taken

2)From User guides (3)TPS23753AEVM-235 Evaluation Module (Rev. A)

  • Transformer T1 is used at the output, due to this inductor value L1=10uH is not taken

Typical applications

  • VoIP Telephones
  • Access Points
  • IEEE 802.3at Compliant Powered Devices
  • Security Cameras

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
–
Saturation Current4.5 A
Self Resonant Frequency192 MHz
MountSMT 
Performance Rated Current3.75 A
DC Resistance39 mΩ
Operating Voltage120 V
Size6033 
VersionRobust 
–
Number of windings6.5 
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.9 µH, 1.72 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.9 µH
Rated Current1.72 A
Saturation Current1.65 A
Self Resonant Frequency55 MHz
MountSMT 
–
DC Resistance60 mΩ
–
Size4828 
–
–
Number of windings10.5 
–
–
–
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, 250 µH, 2.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 µH
Rated Current2.8 A
–
–
MountSMT 
–
DC Resistance35 mΩ
–
–
VersionSMT 
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Maximum Impedance1200 Ω
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–Check availability
750311832
SPECFlyback Transformer WE-FB, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability