IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23758RJJ | Demoboard TIDA-010083

IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller

Overview

TopologyFlyback Converter
Input voltage18-57 V
Output 15 V / 2.5 A
IC revision001

Description

Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23758 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standardas a 13-W, Type 1 PD. The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation in continuous conduction mode (CCM) with secondary side synchronous rectification, resulting in optimum overall efficiency, regulation accuracy and step load response over multiple outputs (for example 5-V and 3.3-V output). Typically, the converteroperates at a switching frequency of 250 kHz.SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design. Primary auxiliary power detect (APD) pin can be used to provide priority for a primary side power adapter.The DC-DC controller features adjustable soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23758.

Features

  • Complete IEEE 802.3at PD solution for type 1 PoE– Ethernet Alliance (EA) logo certified designs available– Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET– Flyback controller with PSR– Supports CCM operation with secondary
  • side synchronous FET— multi-outputs– ±1% (typ, 5-V Output) Load regulation (0-
  • 100% load range) — with Sync FET– Supports low-side switch buck topology– Adjustable switching frequency with
  • synchronization– Soft-start control with advanced startup– Programmable slew rate and frequency
  • dithering for enhanced EMI reduction
  • Primary adapter priority input
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package

Typical applications

  • IEEE 802.3at compliant powered devices / VoIP phones / Security cameras / IP phones / Access points

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
VIN
VOut1(V)
IOut1(A)
Vaux(V)
Qmin.
n
ISAT(A)
LS(µH)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
CWW 1(pF)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0402 
–
–
–
Length1 mm
Width0.5 mm
Height0.4 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size3015 
–
–
–
Length3 mm
Width3 mm
Height1.5 mm
–
–
Performance Rated Current2.7 A
Saturation Current @ 30%3.85 A
DC Resistance114 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
–
–
–
–
–
–
Saturation Current3.2 A
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance3.3 µH
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.5 mm
Width14.2 mm
Height5.4 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
–
–
–
–
Turns Ratio1:1 
–
–
Data rate1000BASE-T 
Ports1 
PoEPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Q-Factor [1]840 
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeEPQ13 
–
–
–
Length13.97 mm
Width18.25 mm
Height14.5 mm
–
–
–
–
–
Self Resonant Frequency1.4 MHz
–
Input Voltage 36 - 57 V (DC)
Output Voltage 15 V
Output Current 12.4 A
Auxiliary Voltage10.5 V
–
Turns Ratio6:1:1:2.25 
Saturation Current1.5 A
Leakage Inductance1 µH
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance150 µH
Interwinding Capacitance85 pF
–Check availability