IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23881RTQ | Demoboard TIDA-050026-23881

4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with 200mΩ RSENSE & autonomous mode

Overview

TopologyOther Topology
IC revisionA

Description

The TPS23881 is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.The TPS23881 improves on the TPS23880 with reduced current sense resistors, more accurate programmable power limiting, capacitance measurement and the ability to operate from ROM (see Device Comparison Table). The TPS23881 is also compatible with TI’s FirmPSE system firmware, which provides a fully configurable solution for controlling multiple TPS23881 devices in systems offering up to 48-ports of 4-pair PoE power.Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A ±2.5% accurate programmable port power limit provides the ability to expand the maximum power sourced from 90 W to upwards of 125 W. The 200-mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements.

Features

  • IEEE 802.3bt PSE solution for PoE 2 Type 3 or Type 4 Power Over Ethernet applications
  • Eight independent PSE channels
  • Compatible with TI’s FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±2.5%
  • 200-mΩ Current sense resistor
  • Legacy PD capacitance measurement
  • Selectable 2-pair or 4-pair port power allocations
  • 15.4 W, 30 W, 45 W, 60 W, 75 W or 90 W
  • Single and dual signature PD compatibility
  • Dedicated 14-bit integrating current ADC per port
  • Noise immune MPS for DC disconnect
  • 2% Current sensing accuracy
  • 1- or 3-Bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Inrush and operational foldback protection
  • Flexible processor controlled operating modes
  • Auto, semi auto and manual / diagnostic
  • Per Port voltage monitoring and telemetry
  • –40°C to +125°C Temperature operation
  • Ultra Low Alpha (ULA) packaging (TPS23881A)

Typical applications

  • Small business switch, Campus and branch switches
  • Video recorder (NVR, DVR, and so forth)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6823 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.8 mm
Width6.8 mm
Height2.3 mm
–
–
Inductance150 µH
Rated Current0.43 A
Saturation Current0.36 A
Self Resonant Frequency9 MHz
MountSMT 
–Check availability