IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23754

High Power/High Efficiency PoE Interface and DC/DC Controller

Overview

TopologyForward Converter
Input voltage33-57 V
Switching frequency227-278 kHz
Output 112 V / 2.5 A
IC revisionH

Description

The TPS23754 and TPS23756 devices have a combined power-over-ethernet (PoE) powered-device (PD) interface and current-mode DC/DC controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard.

The TPS23754 and TPS23756 support a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.

The DC/DC controller features two complementary gate drivers with programmable dead time. This simplifies the design of active-clamp forward converters or optimized gate drive for highly-efficient flyback topologies. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal softstart, bootstrap startup source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current-sense filter design trade-offs.

The TPS23754 device has a 15-V converter startup while the TPS23756 device has a 9-V converter startup. The TPS23754-1 replaces the PPD pin with a no-connect for increased pin spacing.

Features

  • Powers up to 30-W (Input) PDs
  • DC/DC Control Optimized for
  • Isolated Converters
  • Supports High-Efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at With Status Flag
  • Adapter ORing Support
  • Programmable Frequency With Synchronization
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD TSSOP-20

Remarks:For first topologyL1=3.3uHL2=22uHL3=1mH inductors are usedreferhttp://www.ti.com/lit/ug/slvu304c/slvu304c.pdf

page no 3For Second topologyL1=3.3uHL2=0.33uH inductor are usedreferhttp://www.ti.com/lit/ug/slvu301/slvu301.pdfpage no.3

Typical applications

  • Security Cameras
  • Multiband Access Points
  • Video and VoIP Telephones
  • RFID Readers
  • IEEE 802.3at Compliant Devices

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
ISAT(A)
fres(MHz)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.15 A, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.15 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
–
–
–
–
DC Resistance35 mΩ
–
–
–
–
Inductance3.3 µH
–
–
Size4828 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Self Resonant Frequency12 MHz
Saturation Current @ 10%5 A
Saturation Current @ 30%6.5 A
Rated Current4.6 A
Performance Rated Current5.8 A
DC Resistance35 mΩ
VersionStandard 
–
–
–
Inductance22 µH
–
–
Size1280 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, 1.3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Saturation Current1.3 A
–
–
–
–
–
–
VersionActive Clamp Forward 
Input Voltage 33 - 57 V (DC)
Output Voltage 112 V
Output Current 12.5 A
Inductance100 µH
Turns Ratio1.8:1:1 
Insulation Test Voltage1500 V (AC)
SizeEP13 
Auxiliary Voltage12 V
DC Resistance 10.21 Ω
DC Resistance 20.035 Ω
DC Resistance 30.58 Ω
MountSMT 
–Check availability