IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2379 | Demoboard PMP7499

Non-Standard (>25.5W) PoE - High Efficiency Forward Converter (12V@5A) Reference Design

Overview

TopologyForward Converter
Input voltage42-57 V
IC revisionB

Description

This converter provides a high power PoE output of 12V/5A. The TPS2379 PD controller allows the use of an external hot swap FET for increased efficiency. The UCC2897A PWM controller is used to implement a high efficiency active clamp forward converter.Remark: BOM & Test-Result are added with schematic.

Features

  • High efficiency (90% with PoE supply, 93.6% with adapter supply)
  • 12V at 5A output
  • Isolated Forward with synchornous rectifier
  • Uses TPS2379 combined with UCC2897A to implement a high efficiency active forward converter
  • Allows an external hot swap FET for increased efficiency
  • This circuit design is full-functional tested and recommended for new designs

Typical applications

  • IP Camera

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LF Common Mode Power Line Choke, 2 A, 2.2 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance [1]2.2 mH
DC Resistance [1]0.06 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width23 mm
Height14.5 mm
MountTHT 
–Check availability