IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2388 | Demoboard TPS2388EVM-612

TPS2388 Evaluation Module for IEEE802.3at PoE PSE applications

Overview

TopologyOther Topology
Input voltage48 V
IC revisionA

Description

The TPS2388EVM-612 features the octal channel, TPS2388, IEEE 802.3at PoE PSE controller. The EVM consists of a motherboard (TPS2388EVM-612) and daughter board (TPS2388EVM-016) containing one TPS2388 device. The TPS2388EVM-612 provides a multi-port base platform interface for TPS2388EVM-016, MSP-EXP430G2 (LaunchPad™), and USB2ANY (USB Interface Adapter).

Features

FeaturesFour IEEE802.3at, Type 2 (30 W) ports with 1000BASE-T (gigabit Ethernet data pass through)Two non-standard, high power ports with 1000BASE-T (gigabit Ethernet data pass through)100% passed Sifos compliance testOn board I2C interface to both TPS2388PW devices from either USB2ANY or MSP-EXP430G2Single DC power supply input, on board 3.3V regulator, port ON status LEDs and user test points

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, PoE+
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEPoE+ 
Ports
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability