IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23755 | Demoboard TIDA-010034

IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 112 V
IC revisionE1

Description

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the TI’s DaVinci™ Digital Media Processor or different application processor. The power tree also derives rails required for different peripherals of an IP network camera like: Image sensor, motor control, Ethernet PHY, RS485 interface, IR LED illumination, audio, motion sensing and the alarm interface.

Features

  • TPS23755 IEEE802.3at PoE PD with no-opto flyback DC-DC controller
    • Complete IEEE802.3at PD solution for type-1 PoE
    • Integrated flyback controller with primary side regulation (PSR), frequency dithering and advanced startup
    • 12-V output, 89% efficiency of the PoE-powered flyback power stage
    • Secondary side adapter priority control with smooth transition
  • No diode ORing: 88% less power dissipation in adapter input path with TPS2121 power MUX for secondary side ORing
  • Two power tree implementations:
    • For high efficiency: 12-V to PoL, using mid input range buck converters
    • For low cost: 12-V to 5-V to PoL, using low input range buck converters
  • Both power trees use buck converters with FPWM mode enabling:
    • Fast transient response for handling dynamic load switching on rails suppling power to MPU core and DDR RAM
    • Low output voltage ripple on voltage rails with tighter tolerances like MPU core and DDR RAM

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability