Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12151-12180 of 14698 reference designs
Filter values
Texas Instruments LM5185 | Demoboard LM5185EVM-SIO, Rev. A
Flyback Converter
|
V
in
20-60 V
|
fsw
350 kHz
|
Output
16.4 V / 1 A
Texas Instruments LM5185-Q1 | Demoboard LM5185EVM-SIO, Rev. A
Flyback Converter
|
V
in
20-60 V
|
fsw
350 kHz
|
Output
16.4 V / 1 A
Texas Instruments LM5190-Q1
Buck Converter
|
V
in
15-72 V
|
fsw
100-2200 kHz
|
Output
12 V / 8 A
Texas Instruments LM5190-Q1 | Demoboard LM5190QEVM-400
Buck Converter
|
V
in
15-72 V
|
Output
12 V / 8 A
Texas Instruments LM53601NQDSXRQ1 | Demoboard TIDA-01428, Rev. E1
Buck-Boost Converter
|
V
in
4.3-42 V
|
Output
5 V / 0.02 A
Texas Instruments LM53601-Q1 | Demoboard TIDA-01428, Rev. E1
Buck Converter
|
V
in
42 V
|
Output
3.3 V / 1 A
Texas Instruments LM53602 | Demoboard PMP11757, Rev. RevC
Buck Converter
|
V
in
6-28 V
|
Output
3.3 V / 1.6 A
Texas Instruments LM536253QRNLRQ1 | Demoboard TIDA-01425, Rev. B
Other Topology
|
V
in
4.1-24 V
Texas Instruments LM53625-Q1, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
fsw
1850-2350 kHz
|
Output
5 V / 3.5 A
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. A
Other Topology
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. E1
Other Topology
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. E1
Buck Converter
|
V
in
24 V
|
Output
5 V
Texas Instruments LM53635AQRNLTQ1 | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
24 V
|
Output
5 V
Texas Instruments LM53635Q1 | Demoboard TIDA-00987, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
fsw
1850-2350 kHz
|
Output
5 V / 3 A
Texas Instruments LM53635-Q1, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
1850-2350 kHz
Texas Instruments LM53635-Q1 | Demoboard TIDA-01055, Rev. A
Buck Converter
|
V
in
3.9-36 V
|
fsw
1850-2350 kHz
|
Output
5.2 V / 3.5 A
Texas Instruments LM61430-Q1 | Demoboard LM61430EVM-AS-2MHZ
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1, Rev. A
Buck Converter
|
V
in
5-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1 | Demoboard LM61430Q1EVM, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61440, Rev. A
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
34.2 V / 4 A
Texas Instruments LM61460 | Demoboard LM61460EVM, Rev. A
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
Texas Instruments LM61460 | Demoboard LM61460-Q1 EVM, Rev. C
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 6 A
Texas Instruments LM61480, Rev. A
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Outputs
5 V / 8 A, 3.3 V / 8 A, 5 V / 8 A, 3.3 V / 8 A
Texas Instruments LM61495 | Demoboard LM61495RPHEVM, Rev. A
Buck Converter
|
V
in
3-36 V
|
Output
1 V / 10 A
Texas Instruments LM62440-Q1 | Demoboard LMV62440EVM
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 4 A
Texas Instruments LM62440-Q1, Rev. B
Buck Converter
|
V
in
3-42 V
|
fsw
200-2200 kHz
|
Output
5.5 V / 4 A
Texas Instruments LM62460, Rev. A
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Outputs
5 V / 6 A, 5 V / 6 A, 3.3 V / 6 A, 3.3 V / 6 A
Texas Instruments LM62460-Q1 | Demoboard LM62460RPHEVM
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
Texas Instruments LM63615 | Demoboard PMP22063, Rev. E1
Other Topology
Texas Instruments LM63615-Q1 | Demoboard LM63615QDRREVM
Buck Converter
|
V
in
3.5-36 V
|
fsw
200-2200 kHz
|
Outputs
5 V / 1.5 A, 3.3 V / 1.5 A
previous
1
...
404
405
406
407
408
...
490
next
Cart
Your cart is empty.
Get samples and quotes