IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM53635-Q1 | Demoboard TIDA-01055

2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter

Overview

TopologyBuck Converter
Input voltage3.9-36 V
Switching frequency1850-2350 kHz
Output 15.2 V / 3.5 A
IC revisionA

Description

The LM53625-Q1/LM53635-Q1 synchronous buck regulator is optimized for automotive applications, providing an output voltage of 5 V, 3.3 V, or an adjustable output. Advanced high-speed circuitry allows the LM53625-Q1/LM53635-Q1 to regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1 MHz. Innovative architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.55 V. All aspects of the LM53625-Q1/LM53635-Q1 are optimized for automotive and performance-driven industrial customers. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. The automotive-qualified Hotrod QFN package with wettable flanks reduces parasitic inductance and resistance while increasing efficiency, minimizing switch node ringing, and dramatically lowering electromagnetic interference (EMI). An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes and low quiescent current (only 15 µA for the 3.3 V option) ensure high efficiency and superior transient responses at all loads.

Features

  • AEC-Q100 Automotive Qualified:
  • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Device HBM Classification Level 2
  • Device CDM Classification Level C6
  • –40°C to +150°C Junction Temperature Range
  • 15-µA Quiescent Current at no Load (Typical) with 3.3-V Output
  • 4 mm × 5 mm, 0.5-mm Pitch VQFN Package With Wettable Flanks and 0.6-mm VIN Spacing
  • Low EMI and Switch Noise
  • Spread Spectrum Option
  • External Frequency Synchronization
  • RESET Output with Internal Filter and 3-ms Release Timer
  • Pin-Selectable Forced PWM Mode
  • Built-In Compensation, Soft Start, Current Limit, Thermal Shutdown, and UVLO
  • 0.6-V Dropout at 3.5 A at 105°C TA
  • ±1% Output Voltage Tolerance (–40°C to 125°C TJ)
  • Available With Fixed 5-V, 3.3-V or Adjustable Output

Typical applications

  • Battery-Powered Applications
  • Automotive Telematics, In-Dash Instrumentation, Navigation Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size2828 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
–
–
Inductance6.8 µH
Rated Current1.1 A
Saturation Current1.3 A
Self Resonant Frequency59 MHz
MountSMT 
–
–
–
Packaging Unit550 
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size3816 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3.8 mm
Width3.8 mm
Height1.65 mm
–
–
Inductance68 µH
Rated Current0.32 A
Saturation Current0.22 A
Self Resonant Frequency12 MHz
MountSMT 
–
–
–
Packaging Unit1000 
–
–Check availability
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
–
–
PackagingBox 
–
Rated Current10 A
–
–
MountTHT 
–
–
–
–
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
Working Voltage250 V (AC)
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
Packaging Unit4000 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–
–Check availability