IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM62440-Q1

Automotive 3-V to 36-V, 4-A, low-noise synchronous step-down converter

Overview

TopologyBuck Converter
Input voltage3-42 V
Switching frequency200-2200 kHz
Output 15.5 V / 4 A
IC revisionB

Description

he LM62440-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42 V tolerance supports load dump for durations of 400ms. The LM62440-Q1 implements soft recovery from dropout eliminating overshoot on the output.The LM62440-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.The LM62440-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 14-pin VQFN-HR package with wettable flanks. Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.

Features

  • AEC-Q100 qualified for automotive applications
  • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Optimized for ultra low EMI requirements
  • Hotrod™ package and parallel input path minimize switch node ringing
  • Spread spectrum reduces peak emissions
  • Adjustable SW node rise time
  • Pin selectable FPWM mode for constant frequency at light loads
  • Designed for automotive applications
  • Supports 42 V automotive load dump
  • ±1% total output regulation accuracy
  • VOUT adjustable from 1 V to 95% of VIN, with factory options for 5-V and 3.3-V fixed output voltage
  • High efficiency power conversion at all loads
  • 7-µA no load current at 13.5 VIN, 3.3 VOUT
  • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
  • External bias option for improved efficiency
  • Suitable for scalable power supplies
  • Pin compatible with:
  • LM61440-Q1 (36 V, 4 A, adjustable fSW)
  • LM61460-Q1 (36 V, 6 A, adjustable fSW)

Typical applications

  • Automotive infotainment and cluster: head unit, media hub, USB charge, display
  • Automotive ADAS and body electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%5.3 A
–
–
Packaging Unit1000 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 7.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current7.45 A
Saturation Current @ 30%9 A
DC Resistance18 mΩ
Self Resonant Frequency40 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%4.2 A
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 9.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.2 A
Saturation Current @ 30%7.5 A
–
Self Resonant Frequency108 MHz
–
MountSMT 
Saturation Current @ 10%3.5 A
DC Resistance11.3 mΩ
MaterialSuperflux 
Packaging Unit1500 
–Check availability