IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM63615 | Demoboard PMP22063

Automotive cluster and display power reference design with warm/cold-crank capability

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides the system rails for automotive HUD, center information display, cluster display, or other automotive displays. A 3.3V bus is generated by an off-battery buck converter. A boost converter provides 3.3V to 5V conversion and a buck provides 1.8V from the 3.3V rail. Display panel, CAN bus, microcontroller (MCU), FPD-Link, touch controller, and switch packs are all examples of what can be driven by the power rails in this design. EMI filtering and reverse battery protection are included.

Features

  • Hardware tested automotive infotainment display unit power tree passing CISPR 25 conducted EMI limits
  • All switching converters operating above 2 MHz to avoid AM band
  • High light-load efficiency to reduce standby current consumption
  • Less than 25°C temperature rise under full load current conditions for all switching converters
  • Stable converter operation with over 45° phase margin and over 10-dB gain margin

Typical applications

  • Entry level instrument cluster / Head-up display / Hybrid instrument cluster / Motorcycle instrument cluster / Reconfigurable instrument cluster
  • Automotive auxiliary display / Automotive center information display / Automotive cluster display / Commercial vehicle instrument cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%4.05 A
Saturation Current @ 30%7.9 A
DC Resistance35 mΩ
Self Resonant Frequency34 MHz
Performance Rated Current6.2 A
MountSMT 
Check availability