IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LM53601-Q1 | Demoboard TIDA-01428

Automotive Discrete SBC Pre-Buck, Post-Boost With CAN Refernce Design

Overview

TopologyBuck Converter
Input voltage42 V
Output 13.3 V / 1 A
IC revisionE1

Description

The TIDA-01428 reference design implements a 1-A, wide-VIN, buck converter to 3.3 V followed by a compact, low-input voltage, fixed 5-V boost converter for powering a controller area network (CAN) physical layer interface. The design has been tested for CISPR 25 radiated emissions and conducted emissions using the voltage method and for immunity to bulk current injection (BCI) per ISO 11452-4 with CAN communication operating at 500 KBPS. The TIDA-01428 is an EMC-vetted power tree plus CAN reference design that can be used in many automotive applications. A system basis chip (SBC) is an integrated circuit (IC) that combines many typical building blocks of a system, which includes transceivers, linear regulators, and switching regulators. While these integrated devices can offer size and cost savings in a number of applications, the integrated devices do not work in every case. For applications where an SBC is not a good fit, it might be beneficial to build a discrete implementation of these aforementioned building blocks thus making a discrete SBC.

Features

  • AEC-Q100 qualified for automotive applications
  • –40°C to 150°C junction temperature range
  • Wide operating input voltage: 3.55 V to 36 V (with transient to 42 V)
  • 2.1-MHz fixed switching frequency with optional spread spectrum switching
  • Low quiescent current: 23 μA
  • Shutdown current: 1.8 μA
  • Adjustable, 3.3-V, or 5-V output variants
  • 650-mA or 1000-mA versions
  • Pin selectable forced PWM mode
  • RESET output with filter and delay release
  • External frequency synchronization
  • Internal compensation, soft start, current limit, and UVLO
  • 10-lead, 3-mm × 3-mm SON package with wettable flanks.Remark: BOM,user guide & Schematic are added.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Rated Current3600 mA
Saturation Current3.8 A
Self Resonant Frequency90 MHz
MountSMT 
–
–
–
–
DC Resistance0.026 Ω
–
–Check availability