Topology | Flyback Converter |
Input voltage | 20-60 V |
Switching frequency | 350 kHz |
Output 1 | 16.4 V / 1 A |
IC revision | A |
The LM5185EVM-SIO evaluation module (EVM) demonstrates the features and performance of the LM5185-Q1, Primary-Side Regulated (PSR) flyback controller. It samples the voltage of the transformer's primary winding to achieve tight output regulation without using the opto-coupler or tertiary bias winding. The input voltage range is 20 V to 60 V, and the output is 16.4 V with a rated load of 1 A.
20 V to 60 V input voltage range16.4 V output voltage1 A rated load currentMaximum switching frequency 350 kHzPeak efficiency > 90%
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 865081757008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 47 µF | 80 | 2000 | 160 | 1159 | 37.6 | 10 | 10 | 10.5 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 865081757008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|