IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5190-Q1

Automotive, 80V synchronous buck controller with constant current and constant voltage regulation

Overview

TopologyBuck Converter
Input voltage15-72 V
Switching frequency100-2200 kHz
Output 112 V / 8 A

Description

The LM5190-Q1 is an 80V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (± 1%) and current (± 4.5%). The CC-CV operation also provides seamless transition between constant-current and constantvoltage mode. The CC-CV operation effectively reduces the bill of materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM5190-Q1 has an output current monitor.

Features

  • AEC-Q100 qualified for automotive applications:
  • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Wide input voltage operating range: 5V to 80V
  • Adjustable output voltage from 0.8V to 80V, or fixed output of 5V or 12V
  • Constant-Current Constant-Voltage (CC-CV) operation
  • Current regulation accuracy: ± 4.5%
  • Voltage regulation accuracy: ± 1%
  • Current monitoring and constant current features
  • Analog voltage proportional to output current (IMON)
  • Programmable average output current limit (ILIM)
  • Dynamic average output current limit (ISET)
  • 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
  • Standard-level MOSFET driver
  • Power-good output voltage status indicator (PGOOD)
  • Programmable switching frequency from 100kHz to 2.2MHz
  • Optional external clock synchronization
  • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Internal slope compensation and internal bootstrap diode
  • Dual-input VCC regulator to reduce power dissipation (BIAS)

Typical applications

  • USB power delivery
  • E-bikes
  • Power tools
  • Super capacitor energy backup, Energy storage system and solar energy, Server battery-backup unit (BBU)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability