IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5190-Q1 | Demoboard LM5190QEVM-400

LM5190-Q1 CCCV Buck Controller Evaluation Module

Overview

TopologyBuck Converter
Input voltage15-72 V
Output 112 V / 8 A

Description

The LM5149Q1EVM-400 evaluation module (EVM) is a synchronous buck DC/DC regulator with constant-current constant-voltage (CCCV) regulation. The EVM operates over a wide input voltage range of 15V to 72V (at J1 VIN terminal), providing a regulated current of 8A in CC mode and a regulated voltage of 12V in CV mode. The regulation target of the average inductor current is programmed by ISET, and the output voltage is adjusted by modifying the feedback resistors.

Features

  • 15V to 72V input voltage range
  • 12V output voltage in CV mode
  • 8A output current in CC mode
  • Ultralow IQ
  • Dual-random spread spectrum

Typical applications

  • Power tools
  • Server battery-backup unit (BBU), Super capacitor energy backup, Energy storage system and solar energy
  • USB power delivery
  • E-bikes

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(mΩ)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 0.05 to 3.31 (mm²)
–
–
Rated Current24 A
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
MountTHT 
Working Voltage450 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
Rated Current3 A
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–Check availability
SPECWE-MPSA EMI Multilayer Power Suppression Bead, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHigh Current 
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current10 A
DC Resistance4 mΩ
–
–
–
Size3312 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length8.5 mm
Width3.05 mm
Height2.28 mm
–
–
MountSMT 
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 22.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current22.2 A
Saturation Current @ 30%20 A
DC Resistance7.1 mΩ
DC Resistance9 mΩ
Self Resonant Frequency11 MHz
MountSMT 
–Check availability