IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM61440

3-V to 36-V, 4-A, low-noise synchronous step-down converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Switching frequency200-2200 kHz
Output 134.2 V / 4 A
IC revisionA

Description

The LM61440 is a high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440 implements soft recovery from dropout eliminating overshoot on the output.The LM61440 is specifically designed for minimal EMI. The device incorporates adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.

Features

  • Optimized for ultra low EMI requirements
  • Hotrod™ package minimizes switch node ringing
  • Parallel input path minimizes parasitic inductance
  • Adjustable SW node rise time
  • Designed for reliable and rugged applications
  • Supports 42-V transients
  • ±1% total output regulation accuracy
  • VOUT adjustable from 1 V to 95% of VIN
  • 0.3-V dropout with 3-A load (typical)
  • High efficiency power conversion at all loads
  • 7-µA no load current at 13.5 VIN, 3.3 VOUT
  • 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
  • Low MOSFET ON resistance
  • RDS_ON_HS = 41 mΩ (typical)
  • RDS_ON_LS = 21 mΩ (typical)
  • External bias option for improved efficiency
  • Suitable for scalable power supplies
  • Pin compatible with:
  • LM61440-Q1 (36 V, 4 A, adjustable fSW)
  • LM61460 (36 V, 6 A, adjustable fSW)

Typical applications

  • USB type-C / Industrial robot: CPU board / Industrial PC: single board computer
  • Test and measurement instrumentation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%5.3 A
–
–
Packaging Unit1000 
DC Resistance15 mΩ
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 7.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current7.45 A
Saturation Current @ 30%9 A
DC Resistance18 mΩ
Self Resonant Frequency40 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%4.2 A
–
–
–
DC Resistance20.7 mΩ
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 9.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.2 A
Saturation Current @ 30%7.5 A
–
Self Resonant Frequency108 MHz
–
MountSMT 
Saturation Current @ 10%3.5 A
DC Resistance11.3 mΩ
MaterialSuperflux 
Packaging Unit1500 
DC Resistance12.43 mΩ
–Check availability
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 6.95 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current6.95 A
Saturation Current @ 30%9.3 A
DC Resistance23 mΩ
Self Resonant Frequency19 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%4.6 A
DC Resistance23 mΩ
–
Packaging Unit700 
DC Resistance25.3 mΩ
–Check availability