Topology | Buck Converter |
Input voltage | 3-36 V |
Output 1 | 1 V / 10 A |
IC revision | A |
The LM61495RPHEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM61495-Q1 synchronous step-down converter. The LM61495-Q1 provides exceptional efficiency, low IQ, and low EMI in a small solution size.
Spread spectrum operationControlled recover from dropoutLow operating quiescent currentHigh efficiencyLow minimum on-timeAdjustable rise time
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | – | – | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | – | – | – | – | – | 4.7 | – | ||
![]() | 691101710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | 16 | – | 12.6 | Horizontal | |
![]() | 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | 100 | 160 | 1100 MHz | 8 | 150 | 2.3 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325240 | SPEC | |
![]() | 691101710002 | SPEC | – |
![]() | 74279226101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|