IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM53602 | Demoboard PMP11757

Automotive Gateway Power Solution Reference Design

Overview

TopologyBuck Converter
Input voltage6-28 V
Output 13.3 V / 1.6 A
IC revisionRevC

Description

The PMP11757 reference design is a complete power solution for an automotive gateway and provides four different output voltages (3.3V @ 1.6A, 5.0V @ 250mA, 2.5V @ 140mA, 1.0V @ 110mA).

Features

Small sizeHigh efficiency

Typical applications

  • Navigation/GPS
  • ADAS, Infotainment, HUD
  • Instrument Cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.2 A
Saturation Current5.9 A
Self Resonant Frequency65 MHz
MountSMT 
Pins2 
–
Length10 mm
Height2.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins2 
TypeStraight 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins3 
TypeStraight 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability