IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM536253QRNLRQ1 | Demoboard TIDA-01425

Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

Overview

TopologyOther Topology
Input voltage4.1-24 V
IC revisionB

Description

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing capabilities allowing automotive gateways to pass more data at higher speeds. Furthermore, the design offers a starting point for a full automotive gateway design with a full power tree, CAN PHYs, and components selected with automotive requirements and emission specifications in mind to simplify the design process.

Features

  • Processor based system
  • 100BASE-T1 automotive ethernet
  • 100BASE-TX and CAN PHYs
  • Operates off automotive battery
  • Designed to operate through cold crank, jump start, and load dump
  • Reduced EMI power stages
  • Reverse battery protection

Typical applications

  • Automotive Gateways

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.2 A
Saturation Current5.9 A
Self Resonant Frequency65 MHz
MountSMT 
–Check availability