IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM53635 | Demoboard TIDA-01054

Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted noise degradation of EMI while saving board space. This design allows for a system SNR performance of 100.13 dB using a 20-bit, 1-MSPS SAR ADC, which almost matches the 100.14 dB SNR performances when using external power sources.

Features

Remark: BOM & user guide PDF is added with main pdf.

FeaturesPower design minimizing DC to DC EMI impact on system performanceTwo 20-bit SAR ADC channelsModular front-end reference design for high channel count systems that can be repeatedUp to +/-4V input signal (8Vpp differential).

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
Pins
Type
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
Packaging Unit4000 
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size3816 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3.8 mm
Width3.8 mm
Height1.65 mm
–
–
Inductance68 µH
Rated Current0.32 A
Saturation Current0.22 A
Self Resonant Frequency12 MHz
MountSMT 
–
–
–
Packaging Unit1000 
Pins2 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
Pins2 
TypeStraight 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
Pins3 
TypeStraight 
Working Voltage250 V (AC)
–Check availability