IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5185-Q1 | Demoboard LM5185EVM-SIO

LM5185-Q1 single isolated output evaluation module

Overview

TopologyFlyback Converter
Input voltage20-60 V
Switching frequency350 kHz
Output 116.4 V / 1 A
IC revisionA

Description

The LM5185EVM-SIO evaluation module (EVM) demonstrates the features and performance of the LM5185-Q1, Primary-Side Regulated (PSR) flyback controller. It samples the voltage of the transformer's primary winding to achieve tight output regulation without using the opto-coupler or tertiary bias winding. The input voltage range is 20 V to 60 V, and the output is 16.4 V with a rated load of 1 A.

Features

  • 20 V to 60 V input voltage range
  • 16.4 V output voltage
  • 1 A rated load current
  • Maximum switching frequency 350 kHz
  • Peak efficiency > 90%

Typical applications

  • On-board charger, raction inverters: IGBT and SiC gate drivers, Automotive HEV/EV powertrain systems, Sub-AM band automotive body electronics
  • Interior heater module, HVAC compressor
  • Generic isolated bias power rails for industrial and telecom systems
  • Battery Management Systems (BMS)
  • Generic IGBT, MOSFET, GaN and SiC gate drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 47 µF, 80 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage80 V (DC)
Endurance 2000
Ripple Current160 mA
Impedance1159 mΩ
Leakage Current37.6 µA
Dissipation Factor10 %
Diameter10 mm
Length10.5 mm
Packaging15" Tape & Reel 
–Check availability