IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM53601NQDSXRQ1 | Demoboard TIDA-01428

LM53600/01-Q1 0.65-A/1-A, 36-V Synchronous, 2.1-MHz Automotive Step-Down DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage4.3-42 V
Output 15 V / 0.02 A
IC revisionE1

Description

The TIDA-01428 reference design implements a discrete system basis chip (SBC) with a 1-A, wide-VIN, buck converter to 3.3 V followed by a compact, lowinput voltage, fixed 5-V boost converter for powering a controller area network (CAN) physical layer interface. The design has been tested for CISPR 25 radiated emissions and conducted emissions using the voltage method and for immunity to bulk current injection (BCI) per ISO 11452-4 with CAN communication operating at 500 KBPS. The TIDA-01428 is an EMC-vetted power tree plus CAN reference design that can be used in many automotive applications.

Features

  • Wide-Input Voltage, Fixed 3.3-V Buck Converter
  • Low-Input Voltage, Fixed 5-V Boost Converter
  • CAN Transceiver With Flexible Data-Rate (FD) up to 5 MBPS
  • Passes Class 4 CISPR 25 Radiated Emissions
  • Passes Class 4 CISPR 25 Conducted Emissions
  • Passes ISO 11452-4 Bulk Current Injection
  • Able to Survive Load Dump Voltages up to 42 V
  • Maintains Regulated 3.3-V and 5-V Supplies Through Battery Input Voltages Down to 4.3 V

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2000 mA
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Rated Current3600 mA
Saturation Current3.8 A
Self Resonant Frequency90 MHz
MountSMT 
–
–
–
–
DC Resistance0.026 Ω
–
–Check availability