IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1399 | Demoboard NCP1399AIOGEVB

Implementing All‐in‐One PC Power Supply Evaluation Board User's Manual

Overview

TopologyLLC Resonant Converter
Input voltage85-260 V
Output 112 V / 20 A
IC revision1

Description

This evaluation board user’s manual provides basic informationabout a high efficiency, low no-load power consumption referencedesign that was tailored to power All-in-One PC or similar type ofequipment that accepts 12 VDC on the input. The power supplyimplements PFC front stage to assure unity power factor and lowTHD, current mode LLC power stage to enhance transient responseand secondary side synchronous rectification to maximize efficiency.This design note focuses mainly on the NCP1399 current mode LLCcontroller description – please refer to NCP1602 and NCP4305materials to gain more information about these devices.The NCP1399 is a current mode LLC controller which means thatthe operating frequency of an LLC converter is not controlled viavoltage (or current) controlled oscillator but is directly derived fromthe resonant capacitor voltage signal and actual feedback level. Thiscontrol technique brings several benefits compare to traditionalvoltage mode controllers like improved line and load transientresponse and inherent out of zero voltage switching protection. TheLLC controller also features built-in high voltage startup and PFCoperation control pins that ease implementation of a power supplywith PFC front stage and no standby power supply on board. Theenhanced light lad operation scheme of the LLC controller allowsSMPS design to fulfill the latest no-load and light load consumptionlimits and still keep output voltage regulated with excellent transientresponse from no-load to full-load steps.

Features

  • Wide Input Voltage Range
  • High Efficiency
  • Low No-load Power Consumption
  • No Auxiliary SMPS
  • Fast Startup
  • X2 Capacitor Discharge Function
  • Near Unity Power Factor
  • Low Mains Protection
  • Overload Protection
  • Secondary Short Circuit Protected
  • Thermal Protection
  • Regulated Output Under any Conditions
  • Excellent Load and Line TransientResponse
  • All Magnetics Available as Standard Parts
  • Small Form Factor
  • Capability to Implement Off-mode forExtremely Low No-load PowerConsumption

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
Length12.5 mm
Width4.4 mm
Height16 mm
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption66 J
Power Dissipation0.4 W
VDE ApprovalYes 
Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 1 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
Length26 mm
Width11 mm
Height20 mm
PackagingBulk 
Check availability
750370249
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability