IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1380

Quasi-Resonant Current-Mode Controller for High-Power Universal Off-Line Supplies

Overview

TopologyBoost Converter
Input voltage85-265 V
Output 119 V
IC revision5

Description

The NCP1380 hosts a high−performance circuitry aimed to powering quasi−resonant converters. Capitalizing on a proprietary valley−lockout system, the controller shifts gears and reduces the switching frequency as the power loading becomes lighter. This results in a stable operation despite switching events always occurring in the drain−source valley. This system works down to the 4th valley and toggles to a variable frequency mode beyond, ensuring an excellent standby power performance. To improve the safety in overload situations, the controller includes an Over Power Protection (OPP) circuit which clamps the delivered power at high−line. Safety−wise, a fixed internal timer relies on the feedback voltage to detect a fault. Once the timer elapses, the controller stops and stays latched for option A and C or enters auto−recovery mode for option B and D.Particularly well suited for adapter applications, the controller features a pin to implement either a combined overvoltage / overtemperature protection (Version A and B) or a combined brown−out/overvoltage protection (Version C and D).

Features

  • Quasi−Resonant Peak Current−Mode Control Operation
  • Valley Switching Operation with Valley−Lockout for Noise−ImmuneOperation
  • Frequency Foldback at Light Load to Improve the Light LoadEfficiency
  • Adjustable Over Power Protection
  • Auto−Recovery or Latched Internal Output Short−Circuit Protection
  • Fixed Internal 80 ms Timer for Short−Circuit Protection
  • Combined Overvoltage and Overtemperature Protection (A and B Versions)
  • Combined Overvoltage Protection and Brown−Out (C and D Versions)
  • +500 mA/−800 mA Peak Current Source/Sink Capability
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • Extended VCC Range Operation Up to 28 V
  • Extremely Low No−Load Standby Power
  • SO−8 Package
  • These Devices are Pb−Free and are RoHS Compliant

Typical applications

  • High Power ac−dc Converters for TVs, Set−Top Boxes etc.
  • Offline Adapters for Notebooks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
Check availability