IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1370

Dimmable Quasi-Resonant Primary Side Current-Mode Controller for LED TV Backlight

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 1150 V / 0.25 A
Output 2150 V / 0.25 A
IC revision1

Description

The NCP1370 is a PWM current mode controller targeting isolated flyback and non−isolated constant current topologies. The controlleroperates in a quasi−resonant mode to provide high efficiency. Thanksto a novel control method, the device is able to precisely regulate aconstant LED current from the primary side. This removes the needfor secondary side feedback circuitry, biasing and an opto−coupler.The device is highly integrated with a minimum number of externalcomponents. A robust suite of safety protection is built in to simplifythe design. This device supports analog/digital dimming and bothmodes can be combined to enhance dimming precision. The NCP1370has a programmable peak current limit to optimize designcompatibility over a wide range of applications. The controllerfeatures a standby mode with reduced current consumption.

Features

Quasi−resonant Peak Current−mode Control Operation

  • Primary Side Sensing (no opto−coupler needed)
  • Wide VCC Range
  • Source 300 mA / Sink 500 mA Totem Pole Driver with 12 V GateClamp
  • Precise LED Constant Current Regulation ±1% Typical
  • Line Feed−forward for Enhanced Regulation Accuracy
  • Low LED Current Ripple
  • 500 mV ±1.2% Guaranteed Voltage Reference for CurrentRegulation
  • Programmable Cycle−by−Cycle Peak Current Limit
  • Low VCC(on) Allowing to use a Standby Power Supply to Power theDevice
  • Analog or Digital Dimming
  • Wide Temperature Range of −40 to + 125°C
  • Robust Protection Features♦ LED Open Circuit Protection♦ VCC Over Voltage Protection♦ Secondary Diode Short Protection♦ Output Short Circuit Protection♦ Shorted Current Sense Pin Fault Detection♦ Brown−out♦ VCC Under Voltage Lockout♦ Thermal Shutdown
  • Pb−free, Halide−free MSL1 Product

Typical applications

  • TV backlight
  • Lighting with Auxiliary Power Supply

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750315357
SPECFlyback Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability
750315962
SPECFlyback Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability