IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1399

High Performance Current Mode Resonant Controller with Integrated High- Voltage Drivers

Overview

TopologyPower Factor Correction
Input voltage85-260 V
Switching frequency20-750 kHz
Output 112 V / 20 A
IC revision3

Description

The NCP1399 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP1399 features a dedicated output to drive the PFCcontroller. This feature together with dedicated skip mode technique further improves light load efficiency of the whole application. The NCP1399 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, openoptocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.

Features

  • High−Frequency Operation from 20 kHz up to 750 kHz
  • Current Mode Control Scheme
  • Automatic Dead−time with Maximum Dead−time Clamp
  • Dedicated Startup Sequence for Fast Resonant Tank Stabilization
  • Skip Mode Operation for Improved Light Load Efficiency
  • 0 Off−mode Operation for Extremely Low No−load Consumption
  • Latched or Auto−Recovery Overload Protection
  • Latched or Auto−Recovery Output Short Circuit Protection
  • Latched Input for Severe Fault Conditions, e.g. OVP or OTP
  • Out of Resonance Switching Protection
  • Open Feedback Loop Protection
  • Precise Brown−Out Protection
  • PFC Stage Operation Control According to Load Conditions
  • Startup Current Source with Extremely Low Leakage Current
  • Dynamic Self−Supply (DSS) Operation in Off−mode or Fault Modes
  • Pin to Adjacent Pin / Open Pin Fail Safe

Typical applications

  • Adapters and Offline Battery Chargers
  • Computing Power Supplies
  • Flat Panel Display Power Converters
  • Industrial and Medical Power Sources

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
Length12.5 mm
Width4.4 mm
Height16 mm
–
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption66 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
Length26 mm
Width11 mm
Height20 mm
PackagingBulk 
–
–
–
–
–
–
–
–Check availability
750370249
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability