IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1421 | Demoboard BB-GEVK

600 mA Sync-Rect PFM Step-Up DC-DC Converter with True-Cutoff and Ring-Killer

Overview

TopologyBoost Converter
Switching frequency1200 kHz

Description

NCP1421 is a monolithic micropower high−frequency step−up switching converter IC specially designed for battery−operated hand−held electronic products up to 600 mA loading. It integrates Sync−Rect to improve efficiency and to eliminate the external Schottky Diode. High switching frequency (up to 1.2 MHz) allows for a low profile, small−sized inductor and output capacitor to be used. When the device is disabled, the internal conduction path from LX or BAT to OUT is fully blocked and the OUT pin is isolated fromthe battery. This True−Cutoff function reduces the shutdown current to typically only 50 nA. Ring−Killer is also integrated to eliminate the high−frequency ringing in discontinuous conduction mode. In addition to the above, Low−Battery Detector, Logic−Controlled Shutdown, Cycle−by−Cycle Current Limit and Thermal Shutdown provide value−added features for various battery−operated applications. With all these functions on, the quiescent supply current is typically only 8.5 A. This device is available in the compact and low profile Micro8 package.

Features

  • Pb−Free Package is Available
  • High Efficiency: 94% for 3.3 V Output at 200 mA from 2.5 V Input
  • 88% for 3.3 V Output at 500 mA from 2.5 V Input
  • High Switching Frequency, up to 1.2 MHz (not hitting current limit)
  • Output Current up to 600 mA at VIN = 2.5 V and VOUT = 3.3 V
  • True−Cutoff Function Reduces Device Shutdown Current to
  • typically 50 nA
  • Anti−Ringing Ring−Killer for Discontinuous Conduction Mode
  • High Accuracy Reference Output, 1.20 V 1.5%, can Supply
  • 2.5 mA Loading Current when VOUT > 3.3 V
  • Low Quiescent Current of 8.5 A
  • Integrated Low−Battery Detector
  • Open Drain Low−Battery Detector Output
  • 1.0 V Startup at No Load Guaranteed
  • Output Voltage from 1.5 V to 5.0 V Adjustable
  • 1.5 A Cycle−by−Cycle Current Limit
  • Multi−function Logic−Controlled Shutdown Pin
  • On Chip Thermal Shutdown with Hysteresis

Typical applications

  • Hand−held Instruments
  • Personal Digital Assistants (PDA),Camcorders and Digital Still Cameras, Handheld Digital Audio Products
  • White LED Flash for Digital Cameras
  • Conversion from one to two Alkaline, NiMH, NiCd Battery Cells to 3.0−5.0 V or one Lithium−ion cells to 5.0 V

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability