IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1379

Quasi-Resonant Current-Mode Controller for High-Power Universal Off-line Supplies

Overview

TopologyFlyback Converter
Switching frequency12-65 kHz
IC revision2

Description

The NCP1379 hosts a high−performance circuitry aimed topowering quasi−resonant converters. Capitalizing on a proprietaryvalley−lockout system, the controller shifts gears and reduces theswitching frequency as the power loading becomes lighter. Thisresults in a stable operation despite switching events always occurringin the drain−source valley. This system works down to the 4th valleyand toggles to a variable frequency mode beyond, ensuring anexcellent standby power performance.The controller includes an Over Power Protection circuit whichclamps the delivered power at high−line. Safety−wise, a fixed internaltimer relies on the feedback voltage to detect a fault. Once the timerelapses, the controller stops and enters auto−recovery mode, ensuringa low duty−cycle burst operation. To further improve the safety of thepower supply, the NCP1379 features a pin to implement a combinedbrown−out/overvoltage protection.Particularly well suited for TVs power supply applications, thecontroller features a low startup voltage allowing the use of anauxiliary power supply to power the device.

Features

  • Quasi−Resonant Peak Current−Mode Control Operation
  • Valley Switching Operation with Valley−Lockout for Noise−ImmuneOperation
  • Frequency Foldback at Light Load to Improve the Light LoadEfficiency
  • Adjustable Over Power Protection
  • Auto−Recovery Output Short−Circuit Protection
  • Fixed Internal 80 ms Timer for Short−Circuit Protection
  • Combined Overvoltage Protection and Brown−out
  • +500 mA / −800 mA Peak Current Source/Sink Capability
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • Low VCC(on) Allowing to Use a Standby Power Supply to Power theDevice
  • Extremely Low No−Load Standby Power
  • SO8 Package
  • These Devices are Pb−Free and are RoHS Compliant

Typical applications

  • Offline Adapters for Notebooks
  • High Power ac−dc Converters for TVs, Set−Top Boxes etc.

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 10 µH, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current4 A
Saturation Current @ 10%4.7 A
DC Resistance0.033 Ω
Self Resonant Frequency27 MHz
VersionHeat Shrinking Tube 
–Check availability
750875731
SPECOffline Transformer WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
–
–
–
–
–
–
–Check availability